See All Turbidimeters

Turbidity meter series Turb PLUS 2000 - WTW

Material: 600026
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Standard-compliant turbidity measurement with ultrasonic cleaning, according to US EPA 180.1 and DIN EN ISO 7027

*Standard-compliant turbidity measurement with ultrasonic cleaning, according to US EPA 180.1 and DIN EN ISO 7027.Nephelometric turbidity meter with white (US EPA 180.1) or infrared light (EN ISO 7027), with ultrasonic cleaning:- Safe measurements by integrated bubble trap and ultrasonic cleaning- Easy calibration with standards that are traceable to Formazine- Standard-compliant measurement according to US EPA 180.1 and DIN EN ISO 7027, respectively- High accuracy, especially below 40 NTUThe nephelometric turbidity meters of series Turb PLUS 2000 are designed for drinking water monitoring. By using white or infrared light and the respective standards, the meters meet the requirements of the US EPA 180.1 as well as those of the DIN EN ISO 7027. Instrument with white as well as infrared light are equipped by default with an integrated bubble trap and ultrasonic cleaning, which saves time and effort. If needed, a set with additional external bubble trap is available.Calibration solutions need to be ordered separately. * ## Models:Turb PLUS 2020: Online turbidity meter, with white light and integrated bubble trap; nephelometric measurement specified according to US EPA 180.1, with ultrasonic cleaning 110–240 VAC.Turb PLUS 2120: Online turbidity meter, with infrared light and integrated bubble trap; nephelometric measurement specified according to DIN EN ISO 7027, with ultrasonic cleaning 110–240 VAC.Turb PLUS 2120 Set: Turb PLUS 2120 including external bubble trap * ## Applications:Drinking water treatment plants- Sedimentation- Filtration- Disinfection- Outlet * *You may also be interested in this blog article:- Continuous turbidity measurement in drinking water – accuracy starts with commissioning

Specifications