See All Handhelds

EcoSense pH100A Meter

Material: 606075
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Simple, one-handed handheld for pH readings, mV values, and temperature

Note: Instrument only.  Cables, probes/sensors, and accessories sold separately.

  • 1-year instrument warranty
  • IP67 waterproof housing
  • Internal buffer recognition
  • Auto or manual temperature compensation
  • CE compliance
  • Sensors are available as single parameters or combinations
  • for pH or mV and temperature
  • Low battery indicator with 1000-hour battery life
  • Electrode offset recognition
  • Autolock mode holds stable readings on display
  • Displays electrode efficiency
  • 50 data set memory

The low overall cost of ownership includes an economical list price, competitively priced probes compared to other manufacturers, and rugged reliability limiting downtime. Designed specifically for spot sampling applications, the pH100A meter will fill the need for simple, one-handed operation instrumentation.

Whether the need is a single monitoring instrument for temperature and pH, or for mV in wastewater, surface water, or aquaculture, the pH100A pH tester is up to the task.

The YSI pH100A also allows connection of a flat-tipped (112-1) double-junction probe and a piercing-tipped (111-1) probe for additional applications. In addition, the pH probes have waterproof, submersible cables along their length, unlike many competitive probes.

Specifications

Related Products