See All Handhelds

EcoSense pH100A Meter Kit

Material: 606033
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Includes pH100A instrument, cable, probe, and case

The low overall cost of ownership includes an economical list price, competitively priced probes compared to other manufacturers, and rugged, reliability limiting down time. Designed specifically for spot sampling applications, the pH100A meter will fill the need for simple, one-handed operation instrumentation.Whether the need is a single monitoring instrument for temperature and pH or mV for wastewater, surface water, or aquaculture, the pH100A pH tester is up to the task.The YSI pH100A also allows the ability to connect a flat-tipped (112-1) double-junction and piercing-tipped (111-1) probe for additional applications. In addition, the pH probes have waterproof, submersible cables along the length of the cable unlike many competitive probes.**Official WEFTEC 2012 Operations Challenge instrument for pH. (pH100)**Features- 1-year instrument warranty- IP67 waterproof housing- Internal buffer recognition- Auto or manual temperature compensation- CE compliance- Sensors are available as single parameter or combinations for pH or mV and temperature- Low battery indicator with 1000 hour battery life- Electrode offset recognition- Autolock mode holds stable readings on display- Displays electrode efficiency- 50 data set memoryThe pH100A (gray) directly replaces the pH100 (blue).Instrument and cables ordered separately unless ordering as a kit.Kits are available as an instrument, cable (1- or 4-meters), and hard-sided case.Order: pH100ACC-01 or pH100ACC-04

Specifications