See All Sensors

ODO RTU

Material: 627350-4
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Optical dissolved oxygen and temperature sensor

Note: Not for use with the ProSolo or ProODO handheld meters

  • Industry-leading optical dissolved oxygen provides higher accuracy readings with less maintenance
  • Modbus communication integrates directly with the PLC or data logger you already have without additional software
  • An optional built-in conductivity sensor automatically compensates for salinity, removing the guesswork
  • 2-year cable and probe warranty with user-replaceable DO cap

Engineered specifically for aquaculture applications, yet at home in any Modbus system, the optical dissolved oxygen (ODO) sensor can be used to ensure adequate oxygen levels for your livestock or to improve energy efficiency. With YSI’s ODO RTU (Remote Terminal Unit), you’ll benefit from reduced costs, less maintenance, and better data.

ODO RTU uses the most advanced DO technology and can be connected anywhere, without special connectors. Additional inputs for barometric pressure and salinity are used to accurately calculate the DO% and mg/L. ODO RTU is also available with built-in conductivity measurement to automatically compensate for salinity.

Specifications