See All Cables

Pro Series DO/Conductivity Field Cable

Material: 6052030-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

DO, conductivity, and temperature cable assembly.

The cable needs to be connected to either the Pro2030, ProQuatro, or Pro Plus handheld meter.

  • Cables include integrated temperature and conductivity sensors; the DO sensors must be ordered separately.
  • Cables over 1 meter come with the 603062 cable management kit.

The YSI 2030 cable assembly (6052030) includes built-in temperature and conductivity sensors, plus an additional port for a dissolved oxygen (DO) sensor. These combination cables ONLY work with the YSI Pro2030, ProQuatro, and Pro Plus water quality meters. (Note that the Pro Plus was discontinued and replaced by the ProQuatro.)

The 6052030 is a true field cable with MS (military spec) connectors, a two-year warranty, and a rugged, weighted probe guard. Cables can be ordered in 1-, 4-, 10-, and 30-meter lengths.

  • 2002 Dissolved Oxygen (Galvanic)
  • 2003 Dissolved Oxygen (Polarographic)

Specifications