Ion-selective and gas-sensitive electrodes are used for measuring the dissolved concentration of specific ions or gases in water.
Potassium, Fluoride, Aluminium, Phosphate, Lithium, Ammonium, Copper, Cyanide, Chloride, Sodium, Calcium, Magensium, Silver, Nitrate, Bromide
Ion-selective and gas-sensitive electrodes are used for measuring the dissolved concentration of specific ions or gases in water. Similar to the pH electrode, the membrane interacts with the dissolved ions and delivers a concentration-dependent voltage signal that is converted to the corresponding measurement result.
NH 500/2 (106395):
Na 800/S7 (106649):
Ag/S 800 DIN (106651):
Br 800 DIN (106653):
Ca 800 DIN (106655):
Ca 800/AT (106656):
Cl 800 DIN (106661):
CN 800 DIN (106663):
Cu 800 DIN (106665):
F 800 BNC (106666):
F 800 DIN (106667):
K 800 DIN (106671):
K 800/AT (106672):
NO 800 DIN (106675):