Enable high contrast mode
See All Digital Handhelds

TechPro II, Conductivity/TDS/ Temp/pH Meter, TPH1/MC

Material: W2T507868
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Myron L® TechPro II Handheld Conductivity TPH1 meter is handheld, lightweight, and simple to operate. Measuring conductivity, TDS, pH and temperature, the highly stable circuitry delivers the accurate readings needed to assure product quality, prevent equipment damage or verify inline instrumentation in a wide range of applications. The rugged, waterproof case protects the electronics of the instrument and fits comfortably in your hand. This model also features auto shut-off to prolong battery life. The TPH1/MC includes NIST certificates.

  • Includes NIST certificates
  • Applications include: boilers & cooling towers, Reverse Osmosis, fountain solutions, swimming pools & spas, plating and parts washing, and pulp and paper
  • Simple, 3-step process: Fill the cell cup, push a parameter key, take the reading
  • Waterproof & Buoyant
  • Keypad Calibration
  • 0 - 20,000 µs / ppm
  • 0 - 14 pH
  • Long Life Internal Electrodes
  • Full 4 Digit Display
  • Auto Temperature Compensation to 25°C/77°F
  • User-Friendly
  • Made in the USA

  • Model Number: Myron L TPH1/MC
  • Parameters: Conductivity, TDS, Temperature, pH
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 9-volt battery supplied
  • Battery life: > 100 hours or 5,000 tests