Enable high contrast mode

Digital Handhelds

Evoqua is proud to carry a complete line of high precision and high accuracy Myron L digital handheld water meters. With their rugged waterproof and buoyant casing and extreme accuracy of 1% of the actual reading, Myron L Ultrameters™ are the industry standard for measuring industrial, commercial and municipal water quality. Myron L Ultra meters can store up to 100 readings in non-volatile memory so that no test data or calibrations are lost - even during a battery change. Ultra meters combine multiple parameter testing into one convenient and easy to use handheld meter. Now also available are Myron L Ultrapen™ individual parameter handhelds which brings Myron L's tradition of accuracy and durability into a smaller and more affordable form factor.

Digital Handhelds