Enable high contrast mode
See All Digital Handhelds

Myron L Ultrapens PT4 Digital Handheld

Material: W2T800746
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L Ultrapen PT4 is a groundbreaking, new pocket tester for measuring free chlorine disinfecting power, free chlorine equivalent (FCE), as well as temperature. It is waterproof and designed to be extremely accurate, fast, and simple to use in diverse water quality applications. The FCE function measures the real, unaltered chemistry of source water, including moment-to-moment changes in that chemistry. The PT4 requires pH4, pH7, and pH10 pH Buffer solutions and 80 mV Quinhydrone, 260 mV Quinhydrone, or 470 mV MLC Light's ORP standard solutions for wet calibration, and sensor storage solution for proper storage.

  • Model Number: Myron L PT4
  • Parameters: Free Chlorine
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 1. 5V Battery

  • Accuracy of up to 0.3 ppm FCE
  • Proprietary Sensor Design
  • Calibration with pH and ORP
  • Standard Solutions
  • Automatic Temperature Compensation
  • Durable, Fully Encapsulated Electronics
  • Temperature Readout
  • Waterproof
  • Solutions Model Numbers: pH4, pH7, pH10, ORP80, ORP260, ORP470, ORPCALKIT, PHSS
  • Box Includes: PT3 pocket tester pen, high capacity N-type battery, user-replaceable pH/ORP sensor, scoop, soaker cap, pocket clip, holster, lanyard, ORP electrode cleaning paper, and operating instructions

  • Agriculture
  • Hydroponics
  • Desalination
  • Aquaculture
  • Pharmaceutical
  • Boilers and Cooling Towers
  • Fountain Solutions for Printing
  • Horticulture
  • Wastewater
  • Pool and Spas
  • Food and Beverage
  • Irrigation
  • Reverse Osmosis