Enable high contrast mode
See All Digital Handhelds

Myron L Ultrapens PT1 Digital Handheld

Material: W2T511191
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L Ultrapen PT1 is designed to be extremely accurate, fast and simple to use in diverse water quality applications. Advanced features include the ability to select from 3 different solution types that model the characteristics of the most commonly encountered types of water: proprietary temperature compensation and TDS conversion algorithms; highly stable microprocessor-based circuitry; user-intuitive design; and waterproof housing. A true, one-handed instrument, the PT1 is easy to calibrate and easy to use. To take a measurement, you simply press a button then dip the pen in solution. Results display in seconds.

  • Model Number: Myron L PT1
  • Parameters: Conductivity/TDS/Salinity
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 1. 5V Battery

  • Accuracy of 1% of reading; .2% at calibration point
  • Reliable Repeatable Results
  • Automatic temperature compensation
  • Auto-ranging
  • Accuracy of benchtop lab equipment in an affordable, portable, compact pen
  • Rugged, reliable, shock-resistant fully encapsulated electronics, body constructed of aircraft aluminum
  • Simple one button function
  • Specially designed with measurement ranges and solution modes to meet the water quality testing needs of many applications
  • Waterproof
  • Box Includes: PT1 Pocket Tester Pen, high capacity N-type battery, scoop, pocket clip, holster, lanyard, and Operating Instructions

  • Agriculture
  • Hydroponics
  • Desalination
  • Aquaculture
  • Pharmaceutical
  • Boilers and Cooling Towers
  • Fountains
  • Horticulture
  • Wastewater
  • Pool and Spas
  • Food and Beverage
  • Irrigation
  • Reverse Osmosis