Enable high contrast mode
See All Storage Tanks

Terrapure Tank, Steel 125Gal

Material: W2T160867
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Tank must be vented to atmosphere at all times. Food grade construction complies with FDA regulations. Previously part number TPSBWF125.

  • Capacity (gal.): 125 (470 liters)
  • Base Material: Steel
  • Dimension A: 44"
  • Dimension B: 67"
  • Dimension C: 5/16"
  • Tank Shipping Weight (lbs): 50
  • Pedestal Shipping Weight (lbs): 100

CTS1161