Storage Tanks

Pressurized accumulator and high purity water storage tanks are available from Evoqua through a range of quality manufacturers like Terracon and Structural. Please contact your Sales Representative or Customer Service for quotes on tanks not listed here.

Terracon Terrapure® tanks are designed for the purest processes and chemistries. Terrapure tanks are totally enclosed with one-piece, rotationally molded construction. Tanks are 100% seamless and complete with fittings, yielding a rugged, seamless, corrosion-free container suitable for an almost unlimited number of solution, storage, and dispensing applications. Structural accumulator tanks are pre-pressurized storage tanks designed especially for RO applications.

Storage Tanks

  • Structural Accumulator Tank CH30865

    Material: W2T173751
    List Price
    $877.54
    Pre-pressurized tank with sealed-in diaphragm that prevents contact of water with air and is permanently sealed imparting no odor or taste to water.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Structural Accumulator Tank CH31054

    Material: W2T156718
    List Price
    $1,239.18
    Pre-pressurized tank with sealed-in diaphragm that prevents contact of water with air and is permanently sealed imparting no odor or taste to water.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Terrapure Tank, Plastic 125Gal

    Material: W2T160866
    List Price
    $5,908.67
    Tank must be vented to atmosphere at all times. Food grade construction complies with FDA regulations.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Terrapure Tank, Plastic 250Gal

    Material: W2T471614
    List Price
    $6,776.98
    Tank must be vented to atmosphere at all times. Food grade construction complies with FDA regulations. Previously part number TPPBWF250.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Terrapure Tank, Steel 125Gal

    Material: W2T160867
    List Price
    $7,950.36
    Tank must be vented to atmosphere at all times. Food grade construction complies with FDA regulations. Previously part number TPSBWF125.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.