See All Ultrapure Grade Mixed Bed

Evoqua Ion Exchange RESIN NR-6 SG (H/OH) MB

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua NR-6 SG is a 1:1 chemical equivalent of C-211 SG (H) and A-284 SG (OH). C-211 SG (H) is an 8% cross-linked gel strong acid cation exchange Resin. A-284 SG (OH) is a Type I strong base gel anion Resin. C-211 SG (H) and A-284 SG (OH) are specially processed to provide low TOC leachables and analyzed kinetically to ensure they are capable of producing 17 megohm mixed bed deionized water.

  • Model Number: NR-6 SG
  • Ionic Form as Shipped: H+/OH- Mix
  • Shipping Weight: 45 lbs/ft3
  • Total exchange capacity (eq/L): 1.8 (H+ Form )/ 1.2 (OH- Form)*
  • Particle Size (+16 -50 Mesh)%: 5, 0.5
  • Maximum Operating Temperature: 60C (140F)*

*These properties are typical but do not constitute specifications.

3R0101043

  • Type I strong-base and strong-acid cation
  • High quality water applications
  • Low TOC
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support