Ultrapure Grade Mixed Bed
-
DuPont Amberlite Resin HPR900 (OH) ANION [7CF]
Material: W2T863355DuPont Resin AmberLite HPR900 (OH) anion [7CF] 99113868. Fully compatible drop-in replacement for AMBERSEP™ 900 OH, 10039263.
-
DuPont AmberTec Resin MR-300 UPW (H/OH) MB [5CF]
Material: W2T880902DuPont Resin AmberTec MR-300 UPW (H/OH) MB [5CF] 12018715 is an ultrapure water-grade, mixed resin recommended as a working or polishing mixed bed to...
-
DuPont AmberTec Resin MR-450 UPW (H/OH) MB [5CF]
Material: W2T880903DuPont Resin AmberTec MR-450 UPW (H/OH) MB [5CF] 12018716 is an ultrapure water-grade, non-separable, homogeneous, mixed bed resin recommended as a... -
DuPont AmberTec Resin UP6040 (H/OH) MB [7 CF]
Material: W2T880906DuPont Resin AmberTec UP6040 (H/OH) MB [7 CF] 12018796 is a mixture of semiconductor-grade, extremely high purity, uniform particle size, gel, strong acid... -
DuPont AmberTec Resin UP6150 (H/OH) MB [7 CF]
Material: W2T880907DuPont Resin AmberTec UP6150 (H/OH) MB [7 CF] 12018803 is a mixture of uniform particle size, gel, strong acid cation and strong base anion exchange resins.... -
DuPont AmberTec Resin UP650 (H) CATION [5 CF]
Material: W2T880900DuPont Resin AmberTec UP650 (H) CATION [5 CF] 12018711 is a premiumquality, high-capacity, uniform particle size strong acid cation resin designed specifically...
-
Evoqua Ion Exchange RESIN NR-30 MEG PPQ (H/OH) MB
Material: W3T183953Evoqua NR-30 PPQ is a 1:1 chemical equivalent of C-361 MEG PPQ (H) and A-464 MEG PPQ (OH). These resins are produced using selected starting resins meeting... -
Evoqua Ion Exchange RESIN NR-30 MEG (H/OH) MB
Material: W3T184671Evoqua NR-30 MEG is a 1:1 chemical equivalent of C-361 MEG (H) and A-464 MEG (OH). C-361 MEG (H) is a 10% cross-linked gel strong acid cation exchange Resin.... -
Evoqua Ion Exchange RESIN NR-6 SG (H/OH) MB
Material: W3T184423Evoqua NR-6 SG is a 1:1 chemical equivalent of C-211 SG (H) and A-284 SG (OH). C-211 SG (H) is an 8% cross-linked gel strong acid cation exchange Resin. A-284... -
DuPont Amberlite Resin IRN150 H/O
Material: W2T863346DuPont Resin AmberLite IRN150 (H/OH) [7CF] 99114391 is a Mixture of Nuclear-grade, Uniform Particle Size, Gel, Strong Acid Cation and Strong Base Anion...
-
DuPont Amberlite Resin IRN160 H/OH
Material: W2T863348DuPont Resin AmberLite IRN160 (H/OH) [7CF] 99114392. Fully compatible: drop-in replacement for AmberLite IRN160, 10040404.
-