See All Ultrapure Grade Mixed Bed

DuPont Amberlite Resin IRN150 H/O

Material: W2T863346
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

DuPont Resin AmberLite IRN150 (H/OH) [7CF] 99114391 is a Mixture of Nuclear-grade, Uniform Particle Size, Gel, Strong Acid Cation and Strong Base Anion Exchange Resins for Water Treatment Applications in the Nuclear Power Industry. Fully compatible: drop-in replacement for AmberLite IRN150, 10040398.

AmberLite™ IRN150 H/OH Ion Exchange Resin is designed specifically for use in nuclear loops where highest resin purity and stability are required, and where the "as supplied" resin must have a minimum of ionic and non-ionic contamination. These high standards of resin purity enable plants to achieve reliable and safe production whilst reducing the need for equipment maintenance and minimizing the impact of unscheduled outages. AmberLite™ IRN150 H/OH is a stoichiometric equivalent mixture of AmberLite™ IRN77 H Ion Exchange Resin and AmberLite™ IRN78 OH Ion Exchange Resin on a 1:1 equivalent basis. The resin combines the properties of high capacity and excellent physical strength. Pre-mixed resin also allows for faster change-out and initial rinse-up prior to service, which minimizes start-up time and rinse wastewater volume.

  • Nuclear-grade resins with minimum of ionic and non-ionic contamination
  • Low residuals of all metallic species
  • High capacity and excellent physical strength
  • Faster change-out and initial rinse-up prior to service, which minimizes start-up time and rinse wastewater volume

99114391

  • Primary water treatment: treatment of primary coolant blowdown, pre-outage cleanup
  • Fuel pool purification in CANDU reactors
  • Rad waste treatment and decontamination: removal of radioactive cations such as 137Cs and cobalt isotopes, removal of anionic radioactive materials
  • PWR steam generation blowdown (APG)
  • BWR reactor water cleanup