See All Industrial Grade Mixed Bed

Evoqua Ion Exchange RESIN NR-6 (H/OH) MB

Material: W3T185094
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Evoqua NR-6 is a Type I, strong-base and strong-acid cation. It is a 1:1 chemical equivalent of C-211 (H) and A-284 (OH). Evoqua C-211 (H) is an 8% cross-linked, gel strong acid cation exchange resin. A-284 (OH) is a Type I, strong base gel anion resin.

  • Model Number: NR-6
  • Ionic Form as Shipped: H+/OH- Mix
  • Shipping Weight: 43 lbs/ft3
  • Total Exchange Capacity (eq/L): 1. 8 (H+ Form )/ 1. 2 (OH-Form)*
  • Particle Size (+16 -50 Mesh)%: 5, 0.5
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifications.

3R0101004

  • High quality water applications
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0101004