See All Industrial Grade Anions

Evoqua Ion Exchange RESIN A-464 (OH) ANION

Material: W3T185122
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Evoqua A-464 (OH) is a strong base, Type I, porous gel anion resin consisting of a styrene divinylbenzene matrix supplied in the hydroxide form. The general appearance is a hard spherical bead which is amber in color.

  • Model Number: A-464
  • Physical Form: Amber Spherical Bead
  • Ionic Form as Shipped: OH- Form
  • Shipping Weight: 40 lbs/ft3
  • Total Exchange Capacity (eq/L): 1.1 (OH-Form)*
  • Particle Size (+16 -50 Mesh)%: 5,1
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifiCations.

This resin has the ability to remove anions and weak acids from aqueous solutions, such as carbonic and silicic acids. This resin is resistant to organic fouling from waters containing dissolved organics. It is analyzed kinetically to ensure it is capable of producing high-quality mixed bed deionized water.

3R0100532

  • Hydroxide form Type I high capacity porous anion resin
  • Strong base resin used on high silica or organic water for longer resin life
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0100532