Industrial Grade Anions
-
DuPont Amberlite Resin HPR4100 (CL) ANION [5CF]
Material: W2T863113DuPont Resin AmberLite HPR4100 (CL) Anion [5CF] 99113800. Fully compatible drop-in replacement. See technical facts for DOWEX™ UPCORE™ Mono A2-500...
-
DuPont Amberlite Resin HPR4700 (OH) ANION [5CF]
Material: W2T863295DuPont Resin AmberLite HPR4700 (OH) ANION [5CF] 99113820. Fully compatible drop-in replacement for DOWEX™ MARATHON™ 550A OH, 276023.
-
DuPont Amberlite Resin HPR4800 (CL) ANION [5CF]
Material: W2T863104DuPont Resin AmberLite HPR4800 (CL) Anion [5CF] 99113830. Fully compatible drop-in replacement. See technical facts for DOWEX™ UPCORE™ Mono A-500...
-
DuPont Amberlite Resin HPR4800 (OH) ANION [5CF]
Material: W2T863108DuPont Resin AmberLite HPR4800 (OH) Anion [5CF] 99113835. Fully compatible drop-in replacement for DOWEX™ MARATHON™ A OH, 122875.
-
DuPont Amberlite Resin HPR4811 (CL) ANION [5CF]
Material: W2T863216DuPont Resin AmberLite HPR4811 (CL) Anion [5CF] 99113839. Fully compatible drop-in replacement for DOWEX™ MARATHON™ 11 Cl, 184805.
-
DuPont Amberlite Resin HPR9200 (CL) ANION [5CF]
Material: W2T863212DuPont Resin AmberLite HPR9200 (CL) Anion [5CF] 99113887. Fully compatible drop-in replacement for DOWEX™ MARATHON™ MSA Cl, 122251
-
DuPont Amberlite Resin HPR550 (OH) ANION [5CF]
Material: W2T863300DuPont Resin AmberLite HPR550 (OH) Anion [5CF] 99113846 is a uniform particle size, gel, strong base Anion Exchange Resin for condensate polishing and mixed...
-
DuPont Amberlite Resin HPR650 (H) CATION [5CF]
Material: W2T863297DuPont Resin AmberLite HPR650 (H) Cation [5CF] 99113851. Fully compatible drop-in replacement for DOWEX™ Monosphere™ 650C H , 124120.
-
DuPont Amberlite Resin IRA400 (Cl) ANION [7CF]
Material: W2T133317DuPont Resin AmberLite IRA400 (Cl) Anion [7CF] 10040285 for AmberLite IRA400 Cl, 10040285. -
DuPont Amberlite Resin IRA458 (CL) ANION [7CF]
Material: W2T863324DuPont Resin AmberLite IRA458 (CL) Anion [7CF] 99113916. Fully compatible drop-in replacement for AmberLite™ IRA458 Cl, 10039525.
-
DuPont Amberlite Resin IRA900 (CL) ANION [7CF]
Material: W2T863332DuPont Resin AmberLite IRA900 (CL) Anion [7CF] 99113923 is a Gaussian, Macroporous, Strong Base Anion Exchange Resin for Industrial Demineralization...
-
DuPont Amberlite Resin IRA67 (FB) ANION [7CF]
Material: W2T863329DuPont Resin AmberLite IRA67 (FB) Anion [7CF] 99114372. Fully compatible drop-in replacement for AmberLite™ IRA67, 10039546.
-
DuPont Amberlite Resin SCAV4 (CL) ANION [7CF]
Material: W2T863335DuPont Resin AmberLite SCAV4 (CL) Anion [7CF] 99114043. Fully compatible drop-in replacement for AmberLite IRA958 Cl, 10039578.
-
DuPont Amberlite Resin HPR7000 (FB) [7CF]
Material: W2T863330DuPont Resin AmberLite HPR7000 (FB) [7CF] 99114387. Fully compatible drop-in replacement for AmberLite™ IRA70RF , 10031177.
-
DuPont Amberlite Resin HPR9500 (FB) [5CF]
Material: W2T863210DuPont Resin AmberLite HPR9500 (FB) [5CF] 99113891. Fully compatible drop-in replacement. Significantly improved physical stability. Some users may experience... -
DuPont Amberlite Resin HPR9600 (FB) [7CF]
Material: W2T863115DuPont Resin AmberLite HPR9600 (FB) [7CF] 99113896. Fully compatible drop-in replacement. Tighter uniformity specificcation. See technical facts for...
-
Evoqua Ion Exchange RESIN A-399 FREE BASE ANION
Material: W2T133453Evoqua A-399 is a weak base, macroporous anion resin consisting of a styrene divinylbenzene polymer matrix functionalized with a tertiary amine supplied in the... -
Evoqua Ion Exchange RESIN A-284C (Cl) ANION
Material: W2T128314Evoqua A-284 is a strong base, Type I, gel anion resin consisting of a styrene divinylbenzene matrix. The general appearance is a hard spherical bead which is... -
Evoqua Ion Exchange RESIN A-244 (OH) ANION
Material: W3T184708List Price$299.00Evoqua A-244 (OH) is a Type II, strong base, gel anion exchange resin manufactured from polystyrene and divinylbenzene with a quaternary amine supplied in the...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Evoqua Ion Exchange RESIN A-284 (OH) ANION
Material: W3T184190Evoqua A-284 OH is a Type I, strong base, gel anion resin consisting of a styrene divinylbenzene polymer matrix supplied in the hydroxide form. The general... -
Evoqua Ion Exchange RESIN A-464 (OH) ANION
Material: W3T185122Evoqua A-464 (OH) is a strong base, Type I, porous gel anion resin consisting of a styrene divinylbenzene matrix supplied in the hydroxide form. The general... -
Evoqua Ion Exchange RESIN A-674 (OH) ANION
Material: W3T185123Evoqua A-674 OH is a Type I, strong base anion exchange resin consisting of a styrene divinylbenzene polymer matrix functionalized with quaternary amine... -
PUROLITE Industrial Anion RESIN PFA400 (CL) ANION
Material: W2T820323PUROLITE Purofine PFA400 (CL) ANION Resin is a Polystyrenic Gel Type I Strong Base Anion Resin Chloride Form, Uniform Particle Size.