See All Industrial Grade Anions

Evoqua Ion Exchange RESIN A-244 (OH) ANION

Material: W3T184708
Unit of Measure #: FT3
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Evoqua A-244 (OH) is a Type II, strong base, gel anion exchange resin manufactured from polystyrene and divinylbenzene with a quaternary amine supplied in the hydroxide form. 

  • Model Number: A-284
  • Physical Form: Amber Spherical Bead
  • Ionic Form as Shipped: Cl Form
  • Shipping Weight: 42 lbs/ft3
  • Total Exchange Capacity (eq/L): 1.4 (Cl Form)*
  • Particle Size (+16 -50 Mesh)%: 5,1
  • Moisture Holding Capacity: 43 to 48% (Cl Form)*
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifications.

This resin has the ability to remove anions and weak acids form aqueous solutions, such as carbonic and silicic acids. This resin is tested kinetically to verify operating performance and has high operating capacities coupled with maximum regeneration efficiency.

3R0100501

  • Hydroxide form Type II high-capacity anion resin
  • Standard resin for strong base and mixed bed deionizers
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0100501