See All <4" Low Pressure Membranes

Hydranautics Low Energy RO Membrane ESPA2-LD-4040

Material: W2T536805
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Hydranautics ESPA2 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have made ESPA their first choice For high productivity and salt rejection. ESPA2 membranes have long been the industry leaders, with the highest productivity and rejection available, producing up to 14,000 GPD. Enjoy up to 250% greater productivity per membrane area compared with conventional polyamide membranes, at the lowest cost per gallon produced. ESPA2-LD membranes feature Hydranautics LD Technology - high performance RO technology that helps reduce fouling from colloidal particles and biological growth. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved For drinking water). This innovative feed spacer design prevents trapping of small colloidal particles and improves the effectiveness of cleanings. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

Model Name: ESPA2-LD-4040 Length: 40" Diameter: 4" Weight: 8 lbs 34 mil feed spacer Active Membrane: 80 ft2 Membrane Type: Low Fouling Thin Film Composite Operating Pressure: 150 PSI Maximum Pressure: 600 PSI Permeate Flow Rate: 2000 GPD Nominal Salt Rejection: 99. 6%

ESPA2-LD-4040

Up to 99. 6% Nominal Rejection Lower pressure For lower CAPEX/OPEX High Productivity Longer Membrane Life due to Low Biological and Colloidal Fouling Higher rejection For impurities including Silica and Boron Greater Tolerance to High pH Cleaning

Maximum Operating Temperature: 113F (45C) Chlorine Tolerance: 0. 1 PPM pH Range, Continuous Operation: 2-10. 6 pH Range, Short Term Cleaning (30min): 1-12 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5 Maximum Pressure Drop For Each Element: 10 psi Maximum Feed Flow: 16 GPM

Specifications