<4" Low Pressure Membranes
-
Axeon HF1 Ultratec RO Membrane TFC 2.5 X 40 HF1-2540
Material: W2T424454List Price$382.06AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF1 Ultratec RO Membrane TFC 2.5X21" 400GPD PA
Material: W2T424450List Price$219.46AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF1 Ultratec RO Membrane 200374, 2514
Material: W2T528316List Price$215.48AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF1 Ultratec RO Membrane 200378, 4021
Material: W2T534467List Price$449.55AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF1 Ultratec RO Membrane Length: 14"
Material: W2T558892List Price$224.35AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF1 Ultratec RO Membrane Length: 40"
Material: W2T423482List Price$565.36AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF4 Membrane 4 DIA TFC
Material: W2T537169List Price$277.88AXEON HF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF4-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF4 RO Membrane XLE TFC 4X40" 2500GPD 99% PA
Material: W2T403135List Price$476.52AXEON HF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF4-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF4 RO Membrane XLE 4X14" 600GPD 99%REJ
Material: W2T557621List Price$406.37AXEON HF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF4-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF4 RO Membrane TFC 2.5 X 21 HF4-2521
Material: W2T424462List Price$178.80AXEON HF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF4-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF4 RO Membrane TFC 2.5 X 40 HF4-2540
Material: W2T424465List Price$280.42AXEON HF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF4-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF4 RO Membrane HF4 2514 PA 2.5"D
Material: W2T533037List Price$175.14AXEON HF4-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF4-Series Membranes feature a protective...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF5 RO Membrane 208125, 2514, Dry
Material: W2T822218List Price$247.79AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF5 RO Membrane 200392, 4014
Material: W2T543889List Price$376.06AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF5 Ultratec RO Membrane 4X40" 2500GPD PA SPRL
Material: W2T518119List Price$474.06AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF5 Ultratec RO Membrane 4 IN DIA98
Material: W2T500285List Price$450.18AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF5 Ultratec RO Membrane 521 DRY
Material: W2T822211List Price$286.14AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Axeon HF5 Ultratec RO Membrane 540 DRY
Material: W2T822210List Price$286.56AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Filmtec™ Low Energy Element XLE 2521 DRY
Material: W2T149441List Price$280.50Dow FilmTec XLE-2521 extra low energy elements operate at the lowest pressure in the industry, resulting in lower energy costs and enabling system builders to...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Filmtec™ TW30-4021 Low Energy Element
Material: W2T186284available flow with premium rejection, ideal For low feed pressure residential applications. -
Hydranautics Low Energy RO Membrane ESPA1-LD-4040
Material: W2T200169List Price$268.40Hydranautics ESPA1 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Hydranautics Low Energy RO Membrane ESPA2-LD-4040
Material: W2T536805List Price$304.18Hydranautics ESPA2 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have...0 is the minimum order quantity for this product. Please check quantity and add to cart again.
-
Hydranautics Low Energy RO Membrane ESPA3-4040
Material: W2T200163Hydranautics ESPA3 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have... -
Hydranautics Mini Element ESPA-2521
Material: W2T457023List Price$130.00Hydranautics ESPA (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have...0 is the minimum order quantity for this product. Please check quantity and add to cart again.