Signet Accessories

Signet Accessories

  • GF Signet 2537 Paddlewheel Flowmeter PP 0.5-4"

    Material: W2T829298
    List Price
    $1,068.59
    The Signet 2537 Flowmeter is the next generation in fluid measurement technology from the inventor of the original paddlewheel Flowmeter. This sensor is an...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet 353 Ball Valve 1-1/2" S PVC/EPDM

    Material: W2T817295
    List Price
    $126.00
    The COLORO is ideally suited For many basic applications with water. The high-tech design with monobloc structure provides a high level of safety-user cannot...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet 353 Ball Valve 1" S PVC/EPDM

    Material: W2T817296
    List Price
    $106.47
    The COLORO is ideally suited For many basic applications with water. The high-tech design with monobloc structure provides a high level of safety-user cannot...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet DryLoc pH Sensor

    Material: W2T556754
    List Price
    $612.69
    The Signet 2724 pH Electrodes feature a patented reference design and use the unique foul-proof patented DryLoc connector. The large area PE reference junction...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet DryLoc pH Sensor

    Material: W2T124913
    List Price
    $1,000.74
    The Signet 2774 pH Electrodes feature a unique foul proof DryLoc connector with gold-plated contacts designed specifically For use with the Signet 2750 and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet Dual Relay Module For Signet 8900

    Material: W2T358967
    List Price
    $195.49
    The Signet Dual Relay Module works with the 8900 Multi-Parameter Controller. Relay modules are optional when building an 8900. Relay modes of operation include...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet Power Module For Signet 8900, 85-264 VAC

    Material: W2T127784
    List Price
    $320.76
    The Signet Power Module works with the 8900 Multi-Parameter Controller. One power module is required to build a functional 8900. The power module is offered...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet PVC Tee Instrument 3 "

    Material: W2T356586
    List Price
    $431.71
    PVC Tees SCH 80 with Pipe. Plastic installation fitting For Flowmeter.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • GF Signet PVC Tee 1" PVC SCH80

    Material: W2T356585
    List Price
    $442.20
    PVC Tee SCH 80, fitting only. Plastic installation fitting For Flowmeter.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Conductivity Electrode, 2840 w/EasyCal, 0.1C, 316SS

    Material: W2T124911
    List Price
    $1,665.06
    The Signet 2850 Series Conductivity/Resistivity Sensor Electronics are available in various configurations for maximum installation flexibility. The universal...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Conductivity Electrode, 2841 w/EasyCal, 1.0C, 316SS

    Material: W2T124910
    List Price
    $1,387.08
    The Signet 2850 Series Conductivity/Resistivity Sensor Electronics are available in various configurations for maximum installation flexibility. The universal...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Conductivity/ Resistivity 0.01C, 3-2819-S1C

    Material: W2T533265
    List Price
    $1,436.80
    Signet 2820 Series Conductivity/Resistivity Electrodes are designed to provide versatile installation and accurate sensing across a very broad dynamic range....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Conductivity/ Resistivity Electrode, .01C

    Material: W2T533350
    List Price
    $1,267.06
    Signet 2820 Series Conductivity/Resistivity Electrodes are designed to provide versatile installation and accurate sensing across a very broad dynamic range....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Conductivity/ Resistivity Electrode, 0.1C, 1" SAN

    Material: W2T533351
    List Price
    $1,183.49
    Signet 2820 Series Conductivity/Resistivity Electrodes are designed to provide versatile installation and accurate sensing across a very broad dynamic range....

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Paddlewheel Flowmeter, 2537 1/2"-4", 4 to 20mA

    Material: W2T302031
    List Price
    $972.57
    The Signet 2537 Flowmeter is the next generation in fluid measurement technology from the inventor of the original paddlewheel flowmeter. This sensor is an...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Paddlewheel Flowmeter, 2537 1/2"-4", Digital

    Material: W2T387891
    List Price
    $928.03
    The Signet 2537 Flowmeter is the next generation in fluid measurement technology from the inventor of the original paddlewheel flowmeter. This sensor is an...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • pH/ORP Submersible Sensor, 3-2751-3 3/4" NPT, CPVC

    Material: W2T125247
    List Price
    $790.00
    The Signet 2750 pH/ORP Sensor Electronics featuring the DryLoc® connector, provides a variety of functions to suit various requirements. The Signet 2750 pH/ORP...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Integral Mount Paddlewheel Sensor, 2536, 1/2"-4", Black

    Material: W2T126789
    List Price
    $636.00
    Simple to install with time-honored reliable performance, Signet 2536 Rotor-X Paddlewheel Flow Sensors are highly repeatable, rugged sensors that offer...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Rotor-X Paddlewheel Flow Sensor, 2536, 1/2"-4", Black

    Material: W2T126801
    List Price
    $762.77
    Simple to install with time-honored reliable performance, Signet 2536 Rotor-X Paddlewheel Flow Sensors are highly repeatable, rugged sensors that offer...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Rotor-X Paddlewheel Flow Sensor, 2536, 5"-8", Black

    Material: W2T126802
    List Price
    $754.71
    Simple to install with time-honored reliable performance, Signet 2536 Rotor-X Paddlewheel Flow Sensors are highly repeatable, rugged sensors that offer...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Universal Transmitter 9900 Panel Mount

    Material: W2T553966
    List Price
    $815.44
    The Signet 9900 Transmitter provides a single channel interface for many different parameters including Flow, pH/ORP, Conductivity/Resistivity, Salinity,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Universal Transmitter 9900 Field Mount

    Material: W2T557156
    List Price
    $951.72
    The Signet 9900 Transmitter provides a single channel interface for many different parameters including Flow, pH/ORP, Conductivity/Resistivity, Salinity,...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Multi-Parameter Base Unit 8900 PH 2-15

    Material: W2T127899
    List Price
    $742.42
    The Signet 8900 Multi-Parameter Controller takes the concept of modularity to the extreme. Each 8900 Controller is field-commissioned with the users-specified...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Dual Channel Panel Mount Transmitter

    Material: W2T837349
    List Price
    $1,868.07
    The 9950 Transmitter is a two channel controller that supports two sensors of same or different types in one instrument. The sensor types supported by the 9950...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.