See All Signet Accessories

Dual Channel Panel Mount Transmitter

Material: W2T837349
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
The 9950 Transmitter is a two channel controller that supports two sensors of same or different types in one instrument. The sensor types supported by the 9950 are Signet Flow, pH/ORP, Conductivity/Resistivity, Salinity, Temperature, Pressure, Level, Dissolved Oxygen, and devices that transmit a 4 to 20 mA signal with the use of the 8058 iGo

9950 

  • One instrument for multiple sensor types
  • Two different sensor types can be combined in one instrument
  • Configurable display
  • Derived measurements
  • Advanced Boolean logic
  • Optional modules can be added for additional capabilities
  • USB port for field upgrades using standard USB flash drives

  • Wastewater Treatment
  • Reverse Osmosis
  • Deionization
  • Chemical Manufacturing/Addition
  • Metal and Plastic Finishing
  • Fume Scrubbers
  • Cooling Towers
  • Media Filtration
  • Chemical Dosing/Injection
  • Aquatic Life Support
  • Pools