Enable high contrast mode
See All Antiscalants

AWC A-111 Plus phosphate-Free Antiscalant

Material: W2T825410
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

American Water Chemicals A-111 Plus is an RO membrane antiscalant. A-111 Plus is designed to inhibit inorganic scale formation in membrane separation processes.

  • Model Name: AWC A-111 Plus
  • Appearance: Clear colorless to light yellow liquid
  • Odor: Characteristic
  • Stability: Excellent
  • pH (as is) @ 25°: 3.0 – 5.0
  • Specific Gravity: 1.02 ± 0.05
  • Packaging: 55 gallon drum

AWC A-111 Plus-DRUM

  • Controls calcium carbonate, calcium sulfate, barium and strontium sulfates, as well as silica scales in waters with a high fouling potential
  • Approved for use by all major membrane manufacturers
  • Environmentally compatible, especially where discharge of waste into the environment is a concern
  • Certified by NSF to NSF/ANSI Standard 60 for use in potable systems