See All Proportional Feed System

Stenner Injection System 10 GPD

Material: W2T839101
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Stenner Proportional injection system doses solution that is proportional to the water system's flow rated based on water volume. The system is designed to provide the essential metering components in an all inclusive package where the products are mounted at the factory on a heavy duty panel to affix to a wall. 

  • Part Number: S10101341P
  • System: Single
  • Electrical: 120V/ 60Hz
  • Flow: 10GPD
  • Pressure: 100PSI
  • Operating Range: 0.1-1.0 seconds
  • Meter Size: 3/4”
  • Pulse Rate: 1 P/G

Built in to the panel is a compartment that keeps the cords and wires hidden for an organized aesthetic appearance. PVC union connections are included allowing easy installation and system service. The primary components are the classic series single head fixed output pump, the PCM and a 3/4" plastic, lead free, dry contact water meter. The water meter sends a signal to the PCM (pump controller) which actuates the metering pump. The 3/4" plastic water meter is certified with the Water Quality Association under ANSI/NSF 372 and is offered in 1, 2 or 4 pulses per gallon. The system is equipped with a spin down filter, 3/4" white suction and discharge line and a flow indicator. Stenner's flow indicator is installed in the discharge line to provide a visual reference your solution is pumping.

S10101341P