Proportional Feed System

Stenner™ proportional injection systems use the water system's flow and volume to determine solutions. The system is designed to provide essential metering components in an all inclusive package where the products are mounted on a heavy duty panel, ready to affix to a wall. The panel includes a compartment to keep the cords and wires hidden and organized. PVC union connections are also included to allow easy installation and system service.

Primary components are the Classic Series single head fixed output pump, the PCM, and a 3/4"" plastic, lead free, dry contact water meter. The water meter sends a signal to the PCM (pump controller) which actuates the metering pump. The 3/4"" plastic water meter is certified with the Water Quality Association under ANSI/NSF 372 and is offered in 1, 2, or 4 pulses per gallon. The system is equipped with a spin down filter, 3/4"" white suction, and discharge line and a flow indicator. Stenner's flow indicator is installed in the discharge line to provide a visual reference your solution is pumping.

Proportional Feed System

  • Stenner Injection System 10 GPD

    Material: W2T839101
    List Price
    $2,158.05
    The Stenner Proportional injection system doses solution that is proportional to the water system's flow rated based on water volume. The system is designed to...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Stenner Injection System 3 GPD

    Material: W2T839082
    List Price
    $2,158.05
    The Stenner Proportional injection system doses solution that is proportional to the water system's flow rated based on water volume. The system is designed to...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.