See All Harmsco Housings

Harmsco HIF Housing WB40SC-2

Material: W2T521788
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Harmsco Water Better stainless steel filter housings are simple and economical single cartridge up-flow filter housings that deliver high flow, high performance filtration. 

  •  Electropolished 304 stainless steel Rim Gasket - EPDM (Buna-N or Viton Optional)Standpipe - CPVC (Stainless Available)
  • Maximum Pressure - 150PSI
  • Maximum Temperature - 140F (250F with optional SS standpipe)
  • 2" NPT Inlet/Outlet and 1" NPT drain
  • Filter Height - 21" (54cm)
  • Shipping Weight - 40lbs

WB40SC-2

  • Patented up-flow design
  • Low carbon stainless steel housing construction
  • "Fail safe" closure system
  • CPVC standpipe (stainless steel optional)
  • Simple alternative to complex multi filter housings
  • Extensive choice of filter micron ratings and materials including carbon block

  • Electropolished 304 stainless steel
  • Rim Gasket - EPDM (Buna-N or Viton Optional)
  • Standpipe - CPVC (Stainless Available)
  • Maximum Pressure - 150PSI
  • Maximum Temperature - 140F (250F with optional SS standpipe)
  • 2" NPT Inlet/Outlet and 1" NPT drain
  • Filter Height - 21" (54cm)
  • Shipping Weight - 40lbs

Specifications