Harmsco Housings

Harmsco's patented design separates dense solids prior to cartridge filtration for extended filter life, increased dirt holding capacity, and reduced maintenance costs. These housings offer combination cyclone separator and cartridge filter in a single up-flow design. Flow rates to 150 GPM. Harmsco models HUR-40-HP and HUR-90-HP are offered in 304 electro-polished stainless steel.

Harmsco HIF housings feature a patented up-flow design that minimizes trapped air inside the housing allowing 100% of the filter media to be used.

Harmsco Housings

  • Harmsco HIF Housing BC4-2-T-EP

    Material: W2T183663
    List Price
    $1,392.56
    304 stainless steel filter housings that utilize patented up-flow filtration while simplifying installation and maintenance.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco HIF Housing BC4-1-T-EP

    Material: W2T539904
    List Price
    $1,764.58
    Harmsco 304 stainless steel Filter housing that utilizes patented Up-Flow filtration while simplifying installation and maintenance.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco HIF Housing WB40SC-2

    Material: W2T521788
    List Price
    $1,464.19
    Harmsco Water Better stainless steel filter housings are simple and economical single cartridge up-flow filter housings that deliver high flow, high...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco HIF Housing HIF-14

    Material: W2T188405
    List Price
    $2,420.19
    This unique up-flow design eliminates air entrapment during operation, bypass during servicing, need for venting, and assures 100% of the media is used 100% of...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco HIF Housing HIF-24

    Material: W2T442041
    List Price
    $2,879.00
    This unique up-flow design eliminates air entrapment during operation, bypass during servicing, need For venting, and assures 100% of the media is used 100% of...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco HIF Housing HIF-7

    Material: W2T188393
    List Price
    $1,659.73
    This unique up-flow design eliminates air entrapment during operation, bypass during servicing, need for venting, and assures 100% of the media is used 100% of...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco Hurricane Filter Housing

    Material: W2T545259
    List Price
    $5,240.00
    Harmsco HP Hurricane Filters provide unsurpassed performance through a combination of cyclonic separation before cartridge filtration. This separation of dense...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco Hurricane Filter Housing

    Material: W2T174175
    List Price
    $2,991.12
    Harmsco HP Hurricane Filters provide unsurpassed performance through a combination of cyclonic separation before cartridge filtration. This separation of dense...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Harmsco Hurricane Housing Swing Bolt Closure, Flange

    Material: W2T441241
    List Price
    $6,234.38
    Harmsco® HP Hurricane® Filters provide unsurpassed performance through a combination of cyclonic separation before cartridge filtration. This separation of...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.