Enable high contrast mode
See All Slim Line Plastic Housing

Pentek Slim Line Housing 1/4" I/O, Blue/Clear, MB cap

Material: W2T146037
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 10" Slim Line housings are manufactured of a durable, clear Styrene-Acrylonitrile (SAN). They are equipped with a blue, reinforced polypropylene cap and offer an optional pressure-relief button on the inlet side to relieve pressure inside the housing when changing filter cartridge. Four bosses are molded into every cap for mounting purposes. 

  • Sump Length: 10"
  • Inlet/Outlet: 1/4" NPT
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 2 psi @ 5 gpm (0.14 bar @ 19 Lpm)

10" Standard Filter housings will accommodate a wide range of 2-1/2" to 2-7/8" diameter cartridge. Clear Slim Line Filter Housings offer on-site examination of flow, performance, and cartridge life and are ideal for use in a variety of low- flow applications. These applications include under-sink and countertop residential filtration, pre- and post-reverse osmosis filtration, recreational vehicle filtration, foodservice and humidifying systems.

158116

  • Slim design reduces space required for installation without sacrificing capacity
  • FDA accepted materials
  • Leak-proof seal with top-seated Buna-N O-Ring
  • Cap includes four mounting bosses for attaching mounting bracket

Specifications