Enable high contrast mode

Slim Line Plastic Housing

Pentek® Slim Line® filter housings are an excellent choice for low-flow applications when space and chemical compatibility are primary concerns. Slim Line filter housings are available in either reinforced polypropylene or clear Styrene-Acrylonitrile (SAN) in 5, 10, and 20" lengths. The black or blue reinforced polypropylene housing caps are available with 1/4, 3/8, or 1/2" NPT or optional John Guest™ quick connect connections.

Pentek® Slim 3G standard filter housings feature optional integral brackets, 20" clear housings, and caps for differential pressure gauges. All Slim Line housings accept standard double open end (DOE) and Seal-Safe™ O-ring sealing cartridges.

Slim Line Plastic Housing