Enable high contrast mode
See All Digital Handhelds

Ultrapen, PTBT2 for pH/Temp, Bluetooth Enabled

Material: W2T820609
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Myron L® PTBT2 is a high quality pH and temperature measurement instrument that is Bluetooth enabled for easy and fast transfer of readings to your Apple iPhone or iPad.

The PTBT2 instrument is designed to be extremely accurate, fast and simple to use in diverse water quality applications. Advanced features include the ability to select from 2 different measurement modes (real-time and stabilized), automatic temperature compensation, highly stable microprocessor-based circuitry, user-intuitive design and waterproof housing. A true, one-handed instrument, the PTBT2 is easy to calibrate and easy to use. To take a measurement, you simply press a button then dip the pen in solution. Results display in seconds.

  • Accuracy of ±1% of reading
  • KCL, NaCl, and 442™ Natural Water Modes
  • Auto-ranging
  • Waterproof
  • Powered by one N-type battery (included)
  • Measurement and Calibration storage with time, date, and location

  • Battery (installed)
  • Protective Cap
  • Scoop
  • Pocket Clip
  • Holster
  • Lanyard
  • Operating Instructions