See All Ultrapure Grade Mixed Bed

Evoqua Ion Exchange RESIN NR-30 MEG PPQ (H/OH) MB

Material: W3T183953
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Evoqua NR-30 PPQ is a 1:1 chemical equivalent of C-361 MEG PPQ (H) and A-464 MEG PPQ (OH). These resins are produced using selected starting resins meeting Evoqua specifications and are processed to have very low TOC leachables, boron, and dynamic sodium levels for use in the semiconductor market. They also offer very quick rinse up.

  • Model Number: NR-30 MEG PPQ
  • IonicForm as Shipped: H+/OH- Mix
  • Shipping Weight: 44 lbs/ft3
  • Total Exchange Capacity (meq/ml min. ): 2.0 (H Form)/ 1.0 (OH Form)
  • Particle Size (+16 -50 Mesh)%: 5, 0.5
  • Maximum Operating Temperature: 60C (140F)*

*These properties are typical but do not constitute specifications.

3R0101086

  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support