See All Ultrapure Grade Mixed Bed

DuPont AmberTec Resin UP6150 (H/OH) MB [7 CF]

Material: W2T880907
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

DuPont Resin AmberTec UP6150 (H/OH) MB [7 CF] 12018803 is a mixture of uniform particle size, gel, strong acid cation and strong base anion exchange resins. For AMBERJET™ UP6150, 10031407.

AmberTec™ UP6150 H/OH Ion Exchange Resin is mixed bed resin is a fully regenerated. It intended for use in high purity water systems after reverse osmosis. This mixed bed product is particularly suitable for use in the polishing of high purity water for specialty electronics applications such as the manufacturing of disk drives, display devices, CD-ROMs, discrete semiconductor devices, lower density IC chips, or in the back-end chip dicing and mounting operations.

  • High purity
  • Low TOC release
  • Long service time/high capacity

12018803

Polishing mixed bed resin for display devices and other electronic applications