See All Ultrapure Grade Anions

DuPont Amberlite Resin IRA-410 (CL) ANION

Material: W2T853743
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Resin AmberLite, IRA-410 (CL) Anion, R&H, is a Gaussian, Gel, Strong Base Anion (Type II) Exchange Resin for Industrial Demineralization Applications.

AmberLite™ IRA410 Cl Ion Exchange Resin is a general-purpose demineralization resin with a long-established track record of reliable performance in co-flow regenerated industrial water treatment systems. Compared to a Type I strong base anion resin, a Type II resin will yield greater operating capacity due to more complete regeneration. It is best-suited to treat water in which silica and carbon dioxide do not exceed 30% of the total anions and the service and caustic regeneration temperature does not consistently exceed 35°C (95°F). For systems that require low silica in the effluent or that operate at higher temperatures, a Type I strong base anion resin is recommended, such as AmberLite™ IRA402 Cl Ion Exchange Resin.

  • Proven performance
  • Good balance of capacity and strength

IRA-410

  • Demineralization, when the treatment goal is removal of strong and weak acids
  • Dealkalization
  • Co-current systems