Ultrapure Grade Anions

Specially processed anion resins for high purity applications such as pharmaceutical and semiconductor rinse applications. Semiconductor and microelectronic grades that minimize leachable TOC, sodium, and other contaminants are available.

Ultrapure Grade Anions

  • DuPont Amberlite Resin IRA-410 (CL) ANION

    Material: W2T853743
    Resin AmberLite, IRA-410 (CL) Anion, R&H, is a Gaussian, Gel, Strong Base Anion (Type II) Exchange Resin for Industrial Demineralization Applications.
  • DuPont Amberlite Resin IRA96 (FB) [7CF]

    Material: W2T863336
    DuPont Resin AmberLite IRA96 (FB) [7CF] 99113932 is a Gaussian, Macroporous, Weak Base Anion Exchange Resin for Industrial Demineralization Applications. Fully...
  • Evoqua Ion Exchange RESIN A-464 MEG (OH) ANION

    Material: W3T184868
    Evoqua A-464 SG (OH) is a Type I, strong base, porous gel Anion Resin consisting of a styrene divinylbenzene matrix supplied in the hydroxide form. The general...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.