See All Industrial Grade Anions

PUROLITE Industrial Anion RESIN PFA400 (CL) ANION

Material: W2T820323
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
PUROLITE Purofine PFA400 (CL) ANION Resin is a Polystyrenic Gel Type I Strong Base Anion Resin Chloride Form, Uniform Particle Size.
  • Polymer Structure: Gel Polystyrene Crosslinked with Divinylbenzene
  • Appearance: Spherical beads
  • Functional Group: Type I Quaternary Ammonium
  • Ionic Form: Cl-
  • Capacity: 1.3 eq/L (28.4 Kgr/ft3) (Cl Form)

PFA400

  • High operating capacity
  • Good resistance to organic fouling
  • Efficient regeneration

  • Demineralization - Industrial