See All External Pacing Feeders

Pulsafeeder Series C LC54 Metering Pump LC54GA-VHC1-XXX

Material: W2T465990
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Pulsatron Series C offers manual control stroke length adjustment with a fixed stroke rate. Use of high quality solenoid and special enclosures to effectively dissipate heat ensure that Series C pumps continue to meet specifications for pressure and capacity even during extended use. 

  • Model Number: Model LC54
  • Part Number: LC54GA-VHC1-XXX
  • Flow: 30 GPD
  • Maximum Pressure: 80 PSI
  • Turndown Ratio: 10: 1
  • Controls: External pacing with prime button
  • Electrical: 115V/50-60Hz
  • Wet End Material: VHC
  • Connection: 3/8" OD
  • Extras: None

Feeders are agency approved and water resistant for demanding outdoor and indoor applications. Pulsatron Series C feeders have additional options for modification, listed below.

* Four distinct models are available, having pressure capabilities to 80 PSI (5.6 bar), and flow capacities to 30 GPD (4.7 lph). Metering performance is reproducible to within +/- 3% of maximum capacity.

LC54GA-VHC1-XXX

  • Manual control by on-line adjustable stroke length (fixed stroke rate)
  • Water resistant
  • Safe and easy priming with durable leak-free bleed valve assembly
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Internally dampened to reduce noise
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Few moving parts
  • Wall mountable
  • Safe & Easy Priming with durable leak-free bleed valve assembly (standard)
  • Optional Control: External pace with auto/manual selection
  • Feeders include foot valve/strainer/weight assy. , 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy.