External Pacing Feeders

Solenoid-driven chemical feeders able to take an input from a dry contact water meter in order to proportionally inject chemicals. Pulsatron Series C feeders are the most inexpensive pumps that can be controlled by a dry contact water meter and has only a 10:1 manual turndown capability. Series A Plus, C Plus, and E Plus Pulsatron pumps can also accept a dry contact water meter input with manual turndown ratios of 100:1. Pulsatron Series MP feeders can also be controlled with a dry contact water meter and have a precise 1000:1 turndown ratio.

External Pacing Feeders

  • Pulsafeeder Series C LC54 Metering Pump LC54EA-VHC1-XXX

    Material: W2T174841
    List Price
    $527.56
    Pulsafeeder's Pulsatron Series C offers manual control stroke length adjustment with a fixed stroke rate. Use of high quality solenoid and special enclosures...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Series C LC54 Metering Pump LC54GA-VHC1-XXX

    Material: W2T465990
    List Price
    $551.00
    Pulsafeeder's Pulsatron Series C offers manual control stroke length adjustment with a fixed stroke rate. Use of high quality solenoid and special enclosures...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Series C LC54 Metering Pump LC54GA-VVC1-XXX

    Material: W2T500412
    List Price
    $500.00
    Pulsafeeder's Pulsatron Series C offers manual control stroke length adjustment with a fixed stroke rate. Use of high quality solenoid and special enclosures...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Series C Plus LD04 Metering Pump LD04EA-VHC1-XXX

    Material: W2T541798
    List Price
    $578.79
    Pulsafeeder's Pulsatron Series C Plus offers manual control stroke length adjustment with a fixed stroke rate. The difference between the Pulsatron C and C...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Series E Plus LPE4 Metering Pump LPE4EA-VTC1-XXX

    Material: W2T175162
    List Price
    $767.88
    Pulsafeeder's Pulsatron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pulsafeeder Series E Plus LPE4 Metering Pump LPE4EA-VVC1-XXX

    Material: W2T552759
    List Price
    $1,009.34
    Pulsafeeder's Pulsatron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • PULSAtron Series E Plus, Model LPH8, 600GPD 30PSI

    Material: W2T532646
    List Price
    $1,781.79
    Pulsafeeder's PULSAtron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • PULSAtron Series A Plus, Model LB64, 30GPD, Max 100 PSI

    Material: W2T302787
    List Price
    $676.00
    Pulsafeeder's Pulsatron Series A Plus chemical metering pumps are positive displacement, diaphragm type pumps.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • PULSAtron Series C Plus, Model LD54, 30 GPD, Max 80 PSI

    Material: W2T811704
    List Price
    $1,057.31
    Pulsafeeder's Pulsatron Series C Plus offers manual control stroke length adjustment with a fixed stroke rate. The difference between the Pulsatron C and C...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.