See All Harmsco Housings

Harmsco Hurricane Housing Swing Bolt Closure, Flange

Material: W2T441241
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Harmsco® HP Hurricane® Filters provide unsurpassed performance through a combination of cyclonic separation before cartridge filtration. This separation of dense solids before the filter cartridge results in extremely long runs and reduced maintenance costs.

Harmsco HUR-170-FL, tangential entry, up-flow filter cartridge housing with swing bolt closure and flanged connections.

HUR-170-FL

  • Inlet/Outlet is NPS 2 Flanges Class 150 SOFF
  • 200 psig maximum pressure
  • Max 150 GPM (105GPM is optimal)
  • 2 3/4" FNPT drain ports
  • 1 1/4" FNPT gauge port

Specifications