Enable high contrast mode
See All Hurricane Filters

Harmsco Pleated Polyester Hurricane Filter HC/170-50

Material: W2T166304
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Harmsco HCP Premium Hurricane Polyester filter cartridges have the maximum surface area of any cartridge and are designed for the Harmsco Hurricane and Water Better housings. They offer high flow performance at much lower operating costs. 

  • Model Number: Harmsco HC/170-50
  • Length: 30-3/4"
  • Diameter: 7-3/4"
  • Micron Rating (Nom.): 50
  • Surface Area: 170 ft2
  • Filter Media: Polyester-Plus
  • Core: Molded ABS or rigid PVC
  • Endcaps: Pliable PVC with sealing surface built-in
  • Flow Rate: 105 gpm

Harmsco HCP filters offer longer run times with fewer change outs for increased contaminant removal and are easy to change when required. End cap, center tube, and media are thermally bonded as one integral component for added strength. Harmsco filters are made of FDA approved materials and are NSF 61 certified.

170-50

  • High flow capability
  • Lower overall operating cost
  • Reduced waste disposal
  • Longer filter runs for fewer change-outs
  • Increased contaminant removal
  • Operator friendly

  • Reverse Osmosis
  • Municipal drinking water
  • Commercial/residential drinking water
  • Desalination
  • Industrial water
  • Cooling tower
  • Chill water loop
  • Food & beverage
  • Marine/aquatic
  • Industrial coolant