Enable high contrast mode

Hurricane Filters

Evoqua offers a variety of filters to fit Harmsco® Hurricane® Housings.

Harmsco® Hurricane® filters are large surface area, high flow filters offering the lowest cost per filtered gallon based on surface area. Hurricane® filters are ideal for drinking water and high flow, prefilter applications. Classic pleated, polyester Hurricane® filters offer the lowest pressure drops at high flows and are reusable in most applications.

Hurricane® high temperature filters offer solutions up to 250°F (121°C). For food and beverage, post filtration, and life science applications, Harmsco® offers absolute rated, All-Poly filters with micron ratings down to 0.2. Harmsco® Poly-Pleat™ Hurricane® Cartridges are absolute rated at 1 micron, and are designed to remove cyst-sized particles for safe, clean drinking water.

Hurricane Filters