Enable high contrast mode
See All Hurricane Filters

Evoqua 7-3/4" polyester Cartridge Filter HC/40-20

Material: W2T831185
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua 7-3/4" diameter pleated polyester filters to fit Harmsco Hurricane Housings.

  • Model Number: Evoqua HC/40-20
  • Length: 9-5/8"
  • Diameter: 7-3/4"
  • Micron Rating (Nom.): 20
  • Surface Area: 40 ft2
  • Filter Media: Pleated Polyester

HC/40-20

  • Reverse Osmosis
  • Municipal drinking water
  • Commercial/residential drinking water
  • Desalination
  • Industrial water
  • Cooling tower
  • Chill water loop
  • Food & beverage
  • Marine/aquatic
  • Industrial coolant

Specifications