It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

I want simpler, more reliable power electronics

Flygt Concertor simplifies power electronics for increased reliabilityFlygt Concertor® protects power electronics from hostile conditions by submerging it in the wet well as part of the pump. 

The environment inside a submerged wastewater pump is ideal for power electronics since they are protected from exposure to heat, cold, dust and dirt as well as rapid and extreme temperature variations.

The cooling is excellent, the temperature is stable and motor leads are as short as possible, eliminating the risk of electrical wave reflection.

 

Recommended Concertor systems

Concertor® XPC

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Concertor N

Concertor® N is a highly reliable, flexible and energy-efficient pump for on/off operation in a pump station.

Explore other pain points