It looks like you are coming from United States, but the current site you have selected to visit is Guyana. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Concertor® XPC

Flygt Concertor with MultiSmart powered by Nexicon

Concertor® XPC is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps. It comes pre-programmed for easy installation and provides advanced functionality such as pump station management, an energy minimizer, and sump and pipe cleaning.

  • Clog detection and pump self-cleaning
  • Sump cleaning
  • Discharge pipe cleaning
  • Energy minimizer
  • Soft start/soft stop
  • IE4-equivalent motor efficiency  
  • Always correct impeller rotation
  • Built-in motor protection
  • Set-up wizard
  • Communication to external systems
  • Local and remote alarms and history
  • External process control
  • Customizable communication protocols using CODESYS  
  • Built to ISA/IEC 62443-4-2 cybersecurity requirements  
  • Modular control system managing up to four pumps, along with sensors and probes 

If your wastewater system has already invested in process control algorithms, explore Concertor DP, featuring an easy-to-integrate gateway connection.  

Concertor® XPC helps overcome the following pain points

Explore the rest of the Flygt Concertor family

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Concertor N

Concertor® N is a highly reliable, flexible and energy-efficient pump for on/off operation in a pump station.

Xylect

Compare pump performance curves, review drawings and technical details, and configure your Concertor pump using our powerful Xylect web tool.