e-Learning Course Descriptions

The Bell & Gossett e-Learning program is an extension of the industry leading training offered at our Little Red Schoolhouse facility and allows you access training whenever and wherever you are. All of our course are eligible for IACET CEU’s.

preview-full-vl-psscreenshot

Choose from courses in Pump Fundamentals, Piping Systems and Waterside Economization. To get started simply click the button below and register for a course.

Register for e-Learning

Already Registered? Login to your courses here 

Course Descriptions

Full Course Catalog

BELL & GOSSETT CENTRIFUGAL PUMP FUNDAMENTALS

Introductory course provides foundational learning across a range of centrifugal pump fundamentals. The course is divided into convenient individual modules covering: pump construction, mechanical seals, elements of a pump curve, motors, utilizing pump curves, curves for open and closed systems, net positive suction head available, net positive suction head required, lifecycle costing, pump selection criteria, pump types, parallel and series pumping. Learners must achieve a cumulative score of 60% or higher to pass the course and earn the CEU’s.

Click here to log in to the course.

BELL & GOSSETT MODERN PUMP SELECTIONS

This five module course will introduce the learner to Bell & Gossett’s new modern pump selection process and PLEV or Part Load Efficiency Value. For an in-depth understanding, the learner will review how to effectively read pump curves. Understand what an Efficiency Island is and how they aid in maximizing overall system performance. Learn how PLEV uses a standardized load profile to help minimize system operating costs. Review system control areas, as well as the Department of Energy’s standards for pump efficiency. Learners must achieve a cumulative score of 60% or higher to pass the course and earn the CEU’s.

Click here to log in to the course.

BELL & GOSSETT PIPING SYSTEMS

This course focuses on the most common piping systems in utilized in HVAC systems. The course is made up of four individual modules addressing single pipe systems, two pipe systems, primary/secondary systems and variable primary flow systems. Learners must achieve a cumulative score of 60% or higher to pass the course and earn the CEU’s.

Click here to log in to the course.

BELL & GOSSETT PRESSURE BOOSTER SYSTEMS

In this course, you will learn how to ensure your system can provide the required flow rate and minimum pressure to all plumbing fixtures during peak demand. This seven module course covers topics ranging from Water Pressure Booster System Design, Plumbing Codes & Standards, Sizing a Pressure Booster, Pressure & Pressure Reducing Valves in High Rise Buildings and Hydropneumatic Tanks. Learners must achieve a cumulative score of 60% or higher to pass the course and earn the CEU’s.

Click here to log in to the course.

BELL & GOSSETT WATERSIDE ECONOMIZATION

This four module course will introduce the learner to the concept or waterside economization, often referred to as free cooling because it utilizes a cooling tower and heat exchanger to indirectly cool the chilled water loop, which is used to reject heat from the building via the hydronic coils. In the course you will learn what the ASHRAE 90.1 Energy Standard is and how it is applied to waterside economization systems, learn about the typical design alternatives for waterside economizer systems, the fundamentals of the waterside economizer and the consideration to take into account when using a cooling tower design and finally how plate and frame heat exchangers work and how they are applied in waterside economization systems. Learners must achieve a cumulative score of 60% or higher to pass the course and earn the CEU’s.

Click here to log in to the course.

;