Sembra che tu risieda in United States ma il sito che hai attualmente selezionato per visitarci รจ Italy. Vuoi cambiare sito?

Si, grazie! No desidero rimanere in questo sito

Enable high contrast mode

Kiski Valley Water Pollution Control Authority: Future-ready wastewater treatment

Upgrading for compliance, capacity, and long-term reliability

Challenge

The Kiski Valley Water Pollution Control Authority faced significant challenges with aging infrastructure, increasing wet-weather flows, and stricter environmental regulations. The existing wastewater treatment system was struggling to handle surges, risking untreated water discharge into the Kiski River. Operators were overburdened with 24/7 staffing requirements, and the system lacked the capacity and flexibility to meet future demands.

Solution

To address these challenges, Kiski Valley implemented a forward-looking upgrade centered on the Sanitaire ICEAS® sequencing batch reactor (SBR) system. This intelligent, automated treatment system was designed to handle surges from 7 to 31 million gallons per day, adapt to fluctuating conditions, and prepare for emerging regulations. The upgrade included:

  • Four independent treatment basins for continuous inflow and increased throughput.
  • Real-time controls for monitoring and automation.
  • Built-in capacity for biological nutrient removal to meet future compliance needs.

Results

Since the upgrade in 2016, the Kiski Valley plant has achieved:

  • Consistent performance: BOD and TSS removal rates exceeding 96%, even during high flow periods.
  • Operational efficiency: Transition from 24/7 staffing to weekday-only operations, reducing labor strain and improving staff confidence.
  • Environmental impact: Elimination of overflows and improved water quality in the Kiski River, supporting the return of aquatic life and recreational fishing.
  • Future readiness: Capacity to meet stricter nutrient removal regulations without additional capital improvements.
“We have never had a condition where we had a bypass or overflow into the river. We've proven that the system works as designed.”
Dennis Duryea, Authority Manager