Parece que vem de United States, mas o site atual que selecionou visitar é Portugal. Pretende alterar os sites?

Sim. Não. Mantenha-me no site atual.

Ative o modo de alto contraste

RiverSurveyor-M9 Field Demonstration on the Ebro River

SonTek workshop highlights accurate river gauging in Zaragoza, Spain with regional water agencies

Duration: 1:44

This drone video features one of two transects undertaken by the RiverSurveyor-M9. The demonstration was part of a SonTek workshop. Attendees included SAIH Guadiana, SAIH Jucar, SAIH Ebro, and the Navarra Region Government. The Q was well within monitoring agencies’ 5% acceptance level. The river gauging station and control room is managed by the Confederacion Hidrografica del Ebro.