Parece que você está vindo de United States, mas o site atual que você selecionou para visitar é Brazil. Você quer mudar de site?

Sim, por favor. No. Keep me on the current site.

Using the Removable Base to Install a Rule Float Switch

The Rule 37A and 35A model float switches come with a removable base, simplifying installation.

[Video transcription]

Jeff: Thanks for watching jabscotech.com. I'm Jeff Lander.

Mike: And I'm Mike Irving.

Jeff: And today we're going to give you a little helpful tip on installing your Rule-A-Matic and Rule Super Switch.

Mike: Now the 37A and the 35A fluid switches come with a cool feature. Just below the hinges, there's two little ears. If you press those ears in, the base pops off. And that's pretty neat because well during installation...

Jeff: It makes your life ten times easier. It allows you to mount the base and then go ahead and snap on that flow switch.

Mike: Now, why is that important? That way you can get the screws on both the front and the back, the one underneath the pedal, tight down in the bilge. If you ever need to swap out that Rule float switch, push those two ears in, and the float pops out again. Go ahead and change that out with the new one. So hopefully that makes your life a bit easier. What do you think?

Jeff: That wraps it up, Mike.  Thanks for watching this episode of jabscotech.com. I'm Jeff Lander.

Mike: And I'm Mike Irving.

Jeff: Come back soon, we'll have some more videos for you.