It looks like you are coming from United States, but the current site you have selected to visit is Belgium. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

ACE 2024 Featured Solutions

OPTIMIZE: Xylem Vue Powered by GoAigua

Providing a digital transformation to optimize water and wastewater network performance, the integrated software and analytics platform for takes digital transformation to the next level - helping utilities to move faster, maximize every investment, and visualize their sewer networks.

MEASURE: Sensus FlexNet®

The FlexNet® communication network securely transmits and receives customer usage data at over two times the power of competitive systems. FlexNet provides accurate meter readings, seamless integration of data and identification of water loss to improve the overall health of your water system.  

MEASURE: Sensus Cordonel®

One meter for all your commercial and industrial needs, the Sensus Cordonel® is a revolutionary C&I meter with a unique flow tube that allows you to measure every drop. Accurately capture and measure usage, flow, temperature, and pressure to gain more control across your entire water network.

MEASURE: Sensus iPERL®+

iPERL®+ offers enhanced standard data collection capabilities. With the ability to log 120 days of data, it provides more insights into customer leaks and other alarm thresholds. iPERL+ is now available in composite polymer and lead-free bronze alloy flowtubes. 

MEASURE: Sensus Pressure Profile

The Sensus Analytics Pressure Profile Application empowers you to proactively manage your water distribution system. Pressure Profile leverages data from Sensus smart meters and sensors and analyzes the information centered on thresholds designated by you and your utility.

MOVE: Goulds Water Technology VIT Vertical Turbine

Goulds vertical turbine line covers a wide range of hydraulic conditions to meet virtually every pumping service in the industry with optimum efficiency. 

TREAT: Evoqua/Wallace & Tiernan Rivo™ I System

The Rivo I system is a cutting edge water treatment analyzer revolutionizing measurement and control in municipal and industrial settings. With advanced digital capabilities, it enhances efficiency by providing precise analysis and control of water usage, seamlessly integrating into any system.

MEASURE: YSI 9220 TOC analyzer

The 9220 is an online TOC analyzer that employs Heated Persulfate Oxidation with NDIR detection methodology. Standard features include four-stream analysis capability, onboard carrier gas generation, autocalibration, auto validation, and intuitive software with touchscreen operation. 

 

 

 

MOVE: Goulds Water Technology Xylem e-XC Single Stage, Double Suction Centrifugal Pumps

e-TX offers a broader hydraulic range and higher efficiency than our previous models. With flow rates exceeding 57,000 gpm, it can easily handle medium and large capacity systems and higher head. 

OPTIMIZE: Pure Technologies Soundprint® AFO

Soundprint® AFO is a cutting-edge system designed to monitor prestressed concrete pipelines, providing real-time alerts on structural changes. Continuous monitoring data is available on a secure web portal and enables proactive repairs to maximize pipeline life.

TREAT: Leopold Filter Underdrains (Type S, SL, XA)

Underdrains collect filtered water during the filter run and distribute air and water during the backwash cycle. Providing cleaner filter media means longer filter runs and higher water efficiency, more product water and less waste. Variations include Type S, Type SL and Type XA.

TREAT: Evoqua/ETS-UV™ Large Wafer® UV

The Wafer® system treats drinking water, process water, and facilitates aquaculture and industrial processes that require high volumes of disinfected water. A 99.9% reduction of chlorine-resistant microorganisms like Cryptosporidium and Giardia makes it ideal for drinking water applications. 

MEASURE: Xylem Data Lake

Take Control with the Utility Data Lake. Use your Sensus FlexNet® data from all your devices and sources stored in one centralized and secure repository to offer a complete picture of your entire system. Predicting, planning, and providing a future-proof utility is within your control.

MAINTAIN: Smith-Blair 421/422 Top Bolt 2 Bolt Coupling System

The top bolt coupling system offers easy installation with just one bolt on each end, alongside a removable inner gasket for accommodating larger O.D.s. Its corrosion-resistant design, including a Flexi-Coat® Epoxy Finish and stainless steel hardware, ensures durability and reduced inventory needs.

MAINTAIN: Pure Technologies PipeDiver®

The PipeDiver® platform delivers precise data on pipe wall condition so utilities can proactively manage their assets. Gain powerful insights to avoid unnecessary asset replacement and prioritize short- and long-term investments that reduce risk. 

MEASURE: YSI 3017M Chlorine analyzer

The 3017M Chlorine Analyzer is YSI’s newest online analyzer! This DPD colorimetric analyzer is used for continuous measurements of free or total chlorine in municipal drinking water and wastewater applications using an EPA approved method.