Sembra che tu risieda in United States ma il sito che hai attualmente selezionato per visitarci รจ Italy. Vuoi cambiare sito?

Si, grazie! No desidero rimanere in questo sito

Enable high contrast mode

The city of Baku (Azerbaijan) and Tulln (Austria) selected Xylem e-NSC to create the right story with water fountains either by reaching for the moon with 37 meter high water spray or by playing with an intricate control across 38 nozzles to commemorate history

Baku, Azerbaijan

Baku_1097717462---1170-x-710-px.jpg

Challenge: Pump water 37m in the air for The Flame Fountain in Baku that stands 30 meters tall and play with an intricate control across 38 nozzles to commemorate history in The Nibelungen Fountain in Tulln Austria.

Solution: The specifiers decided to invest in 26pcs market leading single stage hydraulic pumps type eNSC in Baku. In Austria 38 special nozzles are supplied with water (2 x 120 l/sec) by two Lowara end suction block pumps type eNSC (each 22kW, 4 pole). Two Xylem Hydrovar units are used to control the pumps and the water flow to effectively set the desired fountain features in scene.

Benefit: This special solution can pump large volumes of water both sufficiently and cost effectively for the customer.